LFM1115-3 2
Part of the LFM115-3 Series
Ordering Code: V5950-30
UPC: 098268048018
Lead Free: YES
2 In Angle Npt Thread Epoxy Coat Pressure Reducing Control Valve, Check Valve, Mustang, Fixed Orifice Close Speed, Isolation Cocks
This 2 inch angle pattern NPT threaded epoxy coated pressure reducing control valve, model LFM1115-3, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits possible damaging high inlet pressure from passing through the valve to downstream piping. Piloted with a check feature to close the valve when downstream pressure becomes greater than upstream pressure. This valve has a fixed orifice closing speed and isolation cocks.
Features
- Angle pattern
- NPT threaded
- Epoxy coated
- Copper tubing/brass fittings
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
EAN | 098268048018 |
Lead Free | YES |
Part Number | V5950-30 |
Series | LFM115-3 |
Warranty Name | Standard Watts Warranty |