LFM1115-3 3
Part of the LFM115-3 Series
Ordering Code: V5089-24
UPC: 098268048001
Lead Free: Yes
3 IN Angle Pressure Reducing Valve, Class 150 Flanged, Epoxy Coated, Check
This 3 inch angle pattern class 150 flanged epoxy coated pressure reducing control valve, model 115-3, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits possible damaging high inlet pressure from passing through the valve to downstream piping. Piloted with a check feature to close the valve when downstream pressure becomes greater than upstream pressure. SentryPlus Alert(R) technology provides intelligent pressure monitoring and notifications using integrated sensors, and integrates with the Sensor Control Monitor to deliver maintenance alerts through BAS via RS-485 Modbus or the Nexa(R) platform over Wi-Fi.
Features
- Angle pattern
- Class 150 flanged
- Epoxy coated
- Integrates with the Sensor Control Monitor to deliver maintenance alerts to BAS via RS-485 Modbus or the Nexa platform by Wi-Fi connectivity
- Copper tubing/brass fittings
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Brand | Watts |
| Lead Free | Yes |
| Part Number | V5089-24 |
| Series | LFM115-3 |
| UPC | 098268048001 |
| Warranty Name | Standard Watts Warranty |