LFM115-74 150 2 1/2
Discontinued - Replaced By: LFM115-74 150 20-200 21/2
Part of the LFM115-74 Series
Ordering Code: 8711-13
UPC: 098268278330
Lead Free: YES
2 1/2 IN LFM115-74 ACV Pressure Reducing Control Valve, Class 150 Flanged
This 2 1/2 inch class 150 Watts ACV pressure reducing control valve with low flow by-pass is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates. Flow requirements below the normal range of the main line pressure reducing control valve are handled by a separate valve mounted, direct acting low flow by-pass pressure reducing valve.
Features
- Class 150 flanged
- 250 psig rated operating pressure
- Maintains a steady downstream pressure
- Minimum flow rates based on a 20-40 psi pressure drop
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
Buy American Act Compliant | NO |
Coating | Bonded Epoxy |
EAN | 098268278330 |
Lead Free | YES |
Part Number | 8711-13 |
Series | LFM115-74 |
Warranty Name | Standard Watts Warranty |