LFM115-74 150 25-75 P/G P/G 2
Part of the LFM115-74 Series
Ordering Code: 1GE00129
UPC: 098268634907
Lead Free: YES
2 IN Class 150 Flange PRV, Full Port, Mustang, ArmorTek Coating, Y-Strainer, Isolation Cocks, I/O Gauge Ports, 10-75 psi, Buna, w/Low-Flow Bypass 25-75, PI
This 2 inch ACV is armed with ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion. This pressure reducing control valve is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits the possibility of damaging high inlet pressure from passing through the valve to downstream piping. This Mustang valve style has a globe body pattern with class 150 flanged end connections, pressure range of 10-75 psi, configured with inlet and outlet gauge ports, Buna elastomers, and position indicator. Flow requirements below the normal range of the main line valve are handled by a separate, low flow by-pass valve with 25-75 psi adjustment range.
Features
- Pressure Reducing Valve (30-300psi)
- Globe body pattern with class 150 flanged end connections
- Low-flow bypass range 25-75 psi
- Inlet/outlet gauge ports, gauge not included
- Includes position indicator
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 30-300 psi |
Adjustable Reduced Pressure Range-BAR | 2.1-20.7 bar |
ArmorTek Technology | Yes |
Body Material | Ductile Iron |
Brand | Watts |
Coating | Bonded Epoxy |
EAN | 098268634907 |
Inlet Connection Size | 2 IN |
Inlet Connection Type | Flanged Joint |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 225 |
Maximum Working Pressure-PSI | 250 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Flanged Joint |
Part Number | 1GE00129 |
Pilot Control System Fitting Material | Brass |
Pilot Control System Tubing Material | Copper |
Series | LFM115-74 |
Trim Material | 316 Stainless Steel |
Valve Style | Mustang |
Warranty Name | Standard Watts Warranty |