LFM115-74 150 SST 6
Discontinued - Replaced By: LFM115-74 150 20-200 6
Part of the LFM115-74 Series
Ordering Code: 8853-10
UPC: 098268080063
Lead Free: YES
6 IN LFM115-74 ACV Pressure Reducing Control Valve, Class 150 Flanged
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
Buy American Act Compliant | NO |
Coating | Bonded Epoxy |
EAN | 098268080063 |
Lead Free | YES |
Part Number | 8853-10 |
Series | LFM115-74 |
Warranty Name | Standard Watts Warranty |