LFM115-74 2
Discontinued - Replaced By: LFM115-74 150 B 30-300 TC 20-200 2
Part of the LFM115-74 Series
Ordering Code: 8994-25
UPC: 098268131741
Lead Free: YES
2 IN Globe Flange Epoxy Coated Pressure Reducing Valve, Lo-Flow Bypass, Adj Open Speed, Full Port, Mustang, Flow Clean Strainer
This 2 inch globe pattern class 150 flanged epoxy coated pressure reducing control valve, Mustang series M115-74, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits possible damaging high inlet pressure from passing through the valve to downstream piping. Flow requirements below the normal range of the main line valve are handled by a separate, low flow by-pass valve.
Features
- Globe pattern
- Class 150 flanged
- Epoxy coated
- Lead free tubing/fitting
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Coating | Bonded Epoxy |
| Lead Free | YES |
| Part Number | 8994-25 |
| Series | LFM115-74 |
| UPC | 098268131741 |
| Warranty Name | Standard Watts Warranty |