LFM115-74 GRV B 10-75 PI 25-75 1 1/4
Part of the LFM115-74 Series
Ordering Code: 1GE00696
UPC: 098268634044
Lead Free: YES
1 1/4 IN Grooved PRV, Full Port, Mustang, ArmorTek Coating, Y-Strainer, Isolation Cocks, I/O Gauge Ports, Buna, 10-75psi, w/Low-Flow Bypass 25-75psi, PI
This 1 1/4 inch ACV is armed with ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion. This pressure reducing control valve is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits the possibility of damaging high inlet pressure from passing through the valve to downstream piping. This Mustang valve style has a globe body pattern with grooved end connections, pressure range of 10-75 psi, configured with inlet and outlet gauge ports, Buna elastomers, and position indicator. Flow requirements below the normal range of the main line valve are handled by a separate, low flow by-pass valve with 25-75 psi adjustment range.
Features
- Body construction with patented 3-part ArmorTek epoxy coating for advanced corrosion resistance
- Globe body pattern with grooved end connections
- Low-flow bypass range 25-75 psi
- Inlet/outlet gauge ports, gauge not included
- Includes position indicator
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 10-75 psi |
Adjustable Reduced Pressure Range-BAR | 0.7-5.17 bar |
ArmorTek Technology | Yes |
Body Material | Ductile Iron |
Brand | Watts |
Coating | Epoxy Coated Using ArmorTek Technology |
EAN | 098268634044 |
Inlet Connection Size | 1 1/4 IN |
Inlet Connection Type | Grooved Joint |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 225 |
Maximum Working Pressure-PSI | 400 |
Outlet Connection Size | 1 1/4 IN |
Outlet Connection Type | Grooved Joint |
Part Number | 1GE00696 |
Pilot Control System Fitting Material | Brass |
Pilot Control System Tubing Material | Copper |
Series | LFM115-74 |
Trim Material | 316 Stainless Steel |
Valve Style | Mustang |