4 LFM115 150
Discontinued - Replaced By: LFM115 150 B 30-300 PI 4
Part of the LFM115 Series
Ordering Code: V9944-17
UPC: 098268164787
Lead Free: YES
4 IN Pressure Reducing Control Valve, LFM115 150 ACV
The 4 inch LFM115 150 ACV pressure reducing control valve with low flow by-pass is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates. Flow requirements below the normal range of the main line pressure reducing control valve are handled by a separate, valve mounted, direct acting, low flow by-pass pressure reducing valve.
Features
- Class 150 flanged
- 250 psig rated
- Pressure reducing valve
- 20-200 psig
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 20-200 psi |
| Adjustable Reduced Pressure Range-BAR | Does Not Apply To Product |
| ArmorTek Technology | No |
| Body Material | Ductile Iron |
| Brand | Watts |
| Coating | Bonded Epoxy |
| Inlet Connection Size | 4 IN |
| Inlet Connection Type | Flanged Joint |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 212 |
| Maximum Working Pressure-PSI | 250 |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | Flanged Joint |
| Part Number | V9944-17 |
| Pilot Control System Fitting Material | Brass |
| Pilot Control System Tubing Material | Copper |
| Series | LFM115 |
| Trim Material | 316 Stainless Steel |
| UPC | 098268164787 |
| Valve Style | Does Not Apply To Product |
| Warranty Name | Standard Watts Warranty |