LFM115 6
Discontinued - Replaced By: LFM115 150 6
Part of the LFM115 Series
Ordering Code: V8903-40
UPC: 098268047974
Lead Free: YES
6 In Globe Class 150 Flanged Epoxy Coated Pressure Reducing Valve, Full Port, Mustang, Isolation Cocks, Pilot Circuit Y-Strainer
This 6 inch globe pattern class 150 flanged epoxy coated pressure reducing control valve, Mustang series M115, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits possible damaging high inlet pressure from passing through the valve to downstream piping. This valve includes full port, isolation cocks, and pilot circuit Y strainer.
Features
- Globe pattern
- Class 150 flanged
- Epoxy coated
- Copper tubing/brass fittings
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268047974 |
Lead Free | YES |
Part Number | V8903-40 |
Series | LFM115 |
Warranty Name | Standard Watts Warranty |