2-M115FDA1A1B0H-0
Part of the M115F Series
Ordering Code: 4402-03
UPC: 098268092219
Lead Free: Yes
2 IN Globe Grooved End, Fire Pressure Reducing Control Valve, UL Listed, Stainless Steel Stem and Seat Ring, 300 psi
This Watts 2 inch, globe pattern, grooved end, fire pressure reducing control valve is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve prevents possible damaging high inlet pressure from passing through the valve to downstream piping. This valve is UL listed for a 50-165 psi reduced pressure adjustment range. This valve includes epoxy coated ductile iron and corrosion resistant stainless steel stem and seat ring.
Features
- Globe pattern
- Outlet pressure adjustment range is 50 to 165 psi
- Grooved end construction for quick installation
- Corrosion resistant stainless steel stem and seat ring
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Brand | Watts |
| EAN | 098268092219 |
| Lead Free | Yes |
| Part Number | 4402-03 |
| Series | M115F |
| Warranty Name | Standard Watts Warranty |