LFF116 150 B 20-200 PI 4
Part of the LFF116 Series
Ordering Code: 2GK00070
UPC: 098268639926
Lead Free: Yes
4 IN Class 150 Flange Pressure Relief Control Valve, Full Port, Classic Type, ArmorTek Coating, Y-Strainer, Isolation Cocks, Buna, Pilot Adjustment 20-200psi, PI
This 4 inch ACV is armed with ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion. This pressure relief control valve is designed to permit flow when upstream pressure is above the adjustable setpoint of the control pilot, and throttle toward closed when upstream pressure falls below the adjustable setpoint. When the valve is installed off the main line on the branch of a tee, it serves as a pressure relief control valve. It is normally closed and quickly opens when upstream pressure exceeds the pilot setting, relieving excess pressure. This Classic valve style has a globe body pattern with class 150 flanged end connections, pilot adjustment range of 20-200 psi, configured with Buna elastomers, and position indicator. SentryPlus Alert(R) technology provides intelligent pressure monitoring and notifications using integrated sensors, and integrates with the Sensor Control Monitor to deliver maintenance alerts through BAS via RS-485 Modbus or the Nexa(R) platform over Wi-Fi.
Features
- Body construction with patented 3-part ArmorTek epoxy coating for advanced corrosion resistance
- Globe body pattern with class 150 flanged end connections
- Pilot adjustment range 20-200 psi
- Integrates with the Sensor Control Monitor to deliver maintenance alerts to BAS via RS-485 Modbus or the Nexa platform by Wi-Fi connectivity
- Body and cover are constructed of strong and durable ductile iron (ASTM A536)
- Includes position indicator
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 20-200 psi |
| Adjustable Reduced Pressure Range-BAR | 1.4 - 13.8 BAR |
| ArmorTek Technology | Yes |
| Brand | Watts |
| Coating | Epoxy Coated Using ArmorTek Technology |
| EAN | 098268639926 |
| Inlet Connection Size | 4 IN |
| Inlet Connection Type | Flanged Joint |
| Lead Free | Yes |
| Maximum Operating Temperature-Fahrenheit | 160 |
| Maximum Working Pressure-PSI | 250 |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | Flanged Joint |
| Part Number | 2GK00070 |
| Series | LFF116 |
| Valve Style | Classic |
| Warranty Name | Watts Warranty - ArmorTek |