LFPV20C 100-300 1/2
Part of the LFPV20C Series
Ordering Code: 0121269
UPC: 098268582123
Lead Free: YES
1/2 IN Lead Free Pressure Relief Control Valve, Adjustable 100-300 psi
This 1/2 inch lead free pressure relief control valve is designed to open when diaphragm senses changes in upstream pressure. It is a direct acting, spring loaded, diaphragm type relief valve that is used as a control or self contained relief valve. The pressure set point is adjustable within the spring range, opening and closing within very close pressure limits. This valve features a lead free brass body, 1/2 NPT inlet and outlet connections, and a large diaphragm and seat area. The adjustable pressure range is 100 to 300 psi.
Features
- Lead free brass body construction
- Provides direct relief control
- Easy to adjust pressure setting
- Serviceable in-line
| Specifications | |
|---|---|
| Brand | Watts |
| Lead Free | YES |
| Part Number | 0121269 |
| Series | LFPV20C |
| UPC | 098268582123 |
| Warranty Name | Standard Watts Warranty |