LFPV20C 20-200 1/2
Part of the LFPV20C Series
Ordering Code: 0121270
UPC: 098268582208
Lead Free: Yes
1/2 IN Lead Free Pressure Relief Control Valve, Adjustable 20-200 psi
This 1/2 inch lead free pressure relief control valve is designed to open when diaphragm senses changes in upstream pressure. It is a direct acting, spring loaded, diaphragm type relief valve that is used as a control or self contained relief valve. The pressure set point is adjustable within the spring range, opening and closing within very close pressure limits. This valve features a lead free brass body, 1/2 NPT inlet and outlet connections, and a large diaphragm and seat area. The adjustable pressure range is 20 to 200 psi.
Features
- Lead free brass body construction
- Provides direct relief control
- Easy to adjust pressure setting
- Serviceable in-line
| Specifications | |
|---|---|
| Brand | Watts |
| Inlet Connection Size | 1/2 IN |
| Lead Free | Yes |
| Outlet Connection Size | 1/2 IN |
| Part Number | 0121270 |
| Series | LFPV20C |
| UPC | 098268582208 |
| Warranty Name | Standard Watts Warranty |