LFPV20CB-3/4
Part of the LFPV20CB Series
Ordering Code: 2942-02
UPC: 098268363623
Lead Free: Yes
3/4 IN Direct Relief Control UL/FM Valve
This 3/4 inch 20-200 psig model LFPV20CB, is a direct sensed direct acting diaphragm actuated system pressure relief valve. The intended installations are in systems where it is anticipated that the internal pressure exceeds the rated pressure of the system components or for installation downstream of a pressure reducing valve in accordance with ANSI/NFPA 13.
Features
- 3/4 IN threaded
- UL/FM approved
- 20-200 psig
- Lead free brass
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 20 PSIG |
| Adjustable Reduced Pressure Range-BAR | No |
| ArmorTek Technology | No |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Coating | Does Not Apply To Product |
| EAN | 098268363623 |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Female Threaded |
| Lead Free | Yes |
| Maximum Operating Temperature-Fahrenheit | 212 |
| Maximum Working Pressure-PSI | 450 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Part Number | 2942-02 |
| Series | LFPV20CB |
| Valve Style | Does Not Apply To Product |
| Warranty Name | Standard Watts Warranty |