LFPV20CB-3/4 100-300PSIG
Part of the LFPV20CB Series
Ordering Code: 2942-06
UPC: 098268321043
Lead Free: Yes
3/4 IN UL/FM Direct Relief Valve
This 3/4 inch 100-300 psig model LFPV20CB, is a direct sensed direct acting diaphragm actuated system pressure relief valve. The intended installations are in systems where it is anticipated that the internal pressure exceeds the rated pressure of the system components or for installation downstream of a pressure reducing valve in accordance with ANSI/NFPA 13.
Features
- 3/4 IN threaded
- UL/FM approved
- 100-300 psig
- Lead free brass
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 100 PSIG |
| Adjustable Reduced Pressure Range-BAR | No |
| ArmorTek Technology | No |
| Brand | Watts |
| Coating | Does Not Apply To Product |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Female Threaded |
| Lead Free | Yes |
| Maximum Operating Temperature-Fahrenheit | 212 |
| Maximum Working Pressure-PSI | 450 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Part Number | 2942-06 |
| Series | LFPV20CB |
| UPC | 098268321043 |
| Valve Style | Does Not Apply To Product |
| Warranty Name | Standard Watts Warranty |