S116-31
Pressure Sustaining Control Valve with Solenoid (On-Off)
Series S116-31, S1116-31 Pressure Sustaining and Solenoid (On-Off) Control Valve is designed to permit flow when upstream pressure is above the adjustable setpoint of the control pilot, and throttle toward closed when upstream pressure falls below the adjustable setpoint. The valve also acts as a Solenoid On-Off Control Valve, opening to allow regulating control action or closing drip-tight as commanded by the solenoid pilot. When the valve installed in line connecting two distribution zones, the valve acts as a Pressure Sustaining Control Valve. When pressure in the upstream zone falls below the pilot setting, the valve modulates toward a closed position, sustaining pressure in the upstream zone.
Features
- Designed to permit flow when upstream pressure is above the adjustable setpoint of the control pilot
- Valve acts as a Solenoid On-Off Control Valve as commanded by the solenoid pilot.
- When installed "in line" connecting two distribution zones, the valve acts as a Pressure Sustaining Control Valve
- Lightweight Stainless Steel construction offers superior corrosion resistance for longer life
Literature
-
- Price List - Automatic Control Valves
- Price List - Watts ACV Controls and Accessories
- Schematic - S116-31
- Specification Sheet - ACV Ball Valves
- Specification Sheet - ACV Ball Valves (Spanish)
- Specification Sheet - S2W 2-way solenoids
- Specification Sheet - Single Chamber - Full Port
- Specification Sheet - SS60 Flo-Clean Strainer
- Specification Sheet - SSPV20C Pressure Relief, Sustaining or Backpressure Pilot
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific S116-31
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |