960GS-15
960GS-13 (Globe) and 960GS-13 (Angle) Series is designed to open, allowing flow into a reservoir or elevated storage tank (tank fill), and close drip tight when high water level is achieved, or as commanded by the Solenoid Pilot. It controls water level by remotely sensing static tank head pressure through a field installed sensing line, and opens when the level is below the adjustable setpoint and closes drip tight when the level is above the adjustable setpoint, or as commanded by the Solenoid Pilot. The Solenoid has provisions for manual operation in the event of power outage.
Features
- Designed for tank fill applications
- Water level is controlled remotely by sensing static tank head pressure through a field installed sensing line
- Adjustable delayed opening feature allows a calculated draw-down of water to increase water circulation through the tank
- Lightweight Stainless Steel construction reduces corrosion, diaphragm wear, and labor frequency and costs
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 960GS-15
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |