LFAFBV-E-FP-SW 1 1/2
Discontinued - Replaced By: 1 1/2 LFAFBV-E-FP-RC
Part of the LFAFBV-FP Series
Ordering Code: 0425376
UPC: 098268087857
1 1/2 IN Lead Free Gear Operated Ball Valve with NPT Threaded End Connection, Side Port and Supervisory Switches
This 1 1/2 IN full port gear operated ball valve is UL/FM rated for use in fire suppression systems. This valve features 2-piece lead free construction, integrated supervisory switches, a mechanical indicator flag, a side port tap, and female NPT threaded ends. The valve is rated 400 psi WOG for indoor and outdoor applications.
Features
- Lead free cast copper silicon alloy
- Machined chrome plated lead free brass ball
- Slow-close gear operation
- Integrated supervisory switches
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Warranty Name | Ames Warranty |