LFAFBV-FP-GV-SW 1 1/4
Discontinued - Replaced By: 1 1/4 LFAFBV-FP-G
Part of the LFAFBV-FP Series
Ordering Code: 0425371
UPC: 098268087499
1 1/4 In Lead Free Gear Operated Ball Valve With Grooved Ends And Supervisory Switches
This 1 1/4 IN full port gear operated ball valve is UL/FM rated for use in fire suppression systems. This valve features 2-piece lead free construction, integrated supervisory switches, a mechanical indicator flag and grooved ends. The valve is rated 400 psi WOG for indoor and outdoor applications.
Features
- Lead free cast copper silicon alloy
- Machined chrome plated lead free brass ball
- Slow-close gear operation
- Integrated supervisory switches
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Warranty Name | Ames Warranty |