LFAFBV-FP-SW 1 1/2
Discontinued - Replaced By: 1 1/2 LFAFBV-FP-T
Part of the LFAFBV-FP Series
Ordering Code: 0425368
UPC: 098268087468
1 1/2 IN Lead Free Gear Operated Ball Valve with NPT Threaded Ends and Supervisory Switches
This 1 1/2 IN full port gear operated ball valve is UL/FM rated for use in fire suppression systems. This valve features 2-piece lead free construction, integrated supervisory switches, a mechanical indicator flag and female NPT threaded ends. The valve is rated 400 psi WOG for indoor and outdoor applications.
Features
- Lead free cast copper silicon alloy
- Machined chrome plated lead free brass ball
- Slow-close gear operation
- Integrated supervisory switches
Specifications | |
---|---|
Buy American Act Compliant | NO |
Warranty Name | Ames Warranty |