LFM113-40 Large
Electronic Control Valve for Electric Valve Positioning, For 20 and 24 IN
LFM113-40 Large
Electronic Control Valve for Electric Valve Positioning, For 20 and 24 IN
Features
- Controls water flow, pressure, level or temperature
- Controlled by a two 2-way Solenoids installed in the pilot control system
- Typically interfaced with SCADA systems or a Programmable Logic Controller
- Body and cover are constructed of strong and durable ductile iron (ASTM A536)
Series LFM113-40 Large, Electronic Control Valve is designed to be electrically positioned to control flow, pressure, level or temperature for water applications. It is a throttling valve controlled by two 2-way solenoids installed in the pilot control system. By alternately energizing the solenoids, the valve can be positioned to maintain a desired value. The valve also has provisions for manual operation in the event of power outage. The Electronic Control Valve is normally interfaced with SCADA systems or a Programmable Logic Controller that compares a Process Variable (PV) to a desired setpoint, and energizes the solenoid pilots to throttle the valve open or closed until the PV reaches the desired setpoint. The valve is constructed with two normally closed solenoids allowing the valve to hold last position upon power failure. The valve may also be configured to open fully or close drip tight upon power failure if desired.
Large Diameter Automatic Control valves expand the Watts / Ames portfolio to include large valves for Municipal and other large water distribution systems.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFM113-40 Large