SentryPlus Alert Technology-Automatic Control Valves
SentryPlus Alert® Technology Connection Kits for Automatic Control Valves
SentryPlus Alert Technology-Automatic Control Valves
SentryPlus Alert® Technology Connection Kits for Automatic Control Valves
Features
- Continuous pressure monitoring automatically generates alert when maintenance or service is required
- Automated notifications to help your team respond quickly before significant damage
- Sensor Control Monitor integrates smart devices with BAS via RS 485 Modbus or the Nexa platform through Wi-Fi
- For select Watts and Ames automatic control valves (ACVs)
SentryPlus Alert® technology delivers pressure monitoring and notification capabilities, enabling performance assessment of select Watts and Ames automatic control valves (ACVs) using sensor technology to measure pressure fluctuations at up to three locations.
When connected to an ACV, the Sensor Control Monitor kit automatically issues maintenance alerts, such as when differential pressure exceeds a preset threshold. The system integrates with BAS via RS‑485 Modbus or connects to the Nexa® platform via Wi‑Fi.
Pressure Reducing Control Valves
LFM115
LFM6115
S115
910GS
LFF115
LFF6115-JM
Pressure Reducing Control Valves with Low Flow By-Pass
LFM115-74
LFF115-74
LFF6115-74JM
Pressure Reducing Control Valves with Downstream Surge
LFM115-7
LFF115-7
LFF6115-7JM
Pressure Reducing with Hydraulic Check Valves
LFM115-3
Pressure Relief, Sustaining or Backpressure Control Valves
LFF116
Fire Pump Relief Valves
1116FM (Angle)
116FM (Globe)
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SentryPlus Alert Technology-Automatic Control Valves