SSPV20C
Features
- Remote sensed Pilot used on various configurations of Automatic Control Valves
- Direct acting, diaphragm actuated
- Opens and closes within close pressure tolerances, and accurately positions the Main Valve
- Top-mounted adjustment screw raises and lowers the control setpoints
SSPV20C Series is a remote sensed direct acting, diaphragm actuated Pilot that is used on various configurations of Automatic Control Valves. It is normally held closed by the force of the adjustable spring setting above the diaphragm. It modulates toward an open position when control pressure, exerting force below the diaphragm, exceeds the spring setpoint, and modulates toward a closed position when the control pressure falls below the spring setpoint. The SSPV20C senses control pressure through a tapped port below the diaphragm. The large diaphragm-to-seat ratio allows it to open and close within close pressure tolerances, accurately positioning the Main Valve. Turning the adjustment screw clockwise raises the control setpoint. Turning the adjustment screw counterclockwise lowers the control setpoint. The SSPV20C is equipped with one 1/2" NPT inlet and outlet port and a 1/4 in NPT side sensing port located on the power chamber. The 1/4 in side sensing port is used to monitor upstream or downstream pressure as required by specific valve function.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SSPV20C
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.