972GD-20
972GD-20 (Globe) and (Angle) 972AD-20 Series is designed to close drip tight when water level reaches the adjustable high-level setpoint, and open fully when water level is below the adjustable low-level setpoint to increase tank circulation. Valve throttles to sustain a minimum upstream pressure during tank filling operations. High and low levels are separately adjustable by positioning stop collars on the float rod(s) at desired opening and closing setpoints. If desired, the on-off action of the valve can be reversed by modifying the hydraulic connections of the On-Off Float Pilot. The Float Pilot may be either valve or remote mounted.
Features
- Designed to open fully or close drip-tight as commanded by the Float Control Pilot
- Sustains a minimum upstream pressure during tank filling operations
- Fully open position allows a calculated “draw-down” of water level to increase tank circulation
- The On-Off action of the valve can be “reversed” by modifying the hydraulic connections of the On-Off Float Pilot
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 972GD-20
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |