LF910GD-15
The LF910GD-15 (Globe) and LF910AD (Angle) Series is a combination Pressure Reducing and Solenoid On-Off Control Valve designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates, and open, allowing regulating action, or close drip-tight as commanded by the Solenoid Pilot. It is controlled by a normally open, pressure reducing pilot designed to: 1) Open (allowing fluid out of the main valve cover chamber) when downstream pressure is below the adjustable setpoint, and 2) Close (allowing fluid to fill the main valve cover chamber) when downstream pressure is above the adjustable setpoint. A decrease in downstream pressure causes the valve to modulate toward an open position, raising downstream pressure. An increase in downstream pressure causes the valve to modulate toward a closed position, lowering downstream pressure.
Features
- Automatically reduces a fluctuating higher upstream pressure to a constant lower downstream pressure
- Solenoid (On-Off) Feature provides electrical override of valve function
- Pressure reducing setpoint is adjustable
- Sizes 1 1/4 in. to 16 in. (32mm to 400mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF910GD-15
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |