LF910GD-48
The LF910GD-48 (Globe) and LF910AD-48 (Angle) Series is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates. Flow requirements below the range of the main line Pressure Reducing Valve are handled by a separate, valve mounted, direct acting, Low Flow By-Pass Pressure Reducing Valve.
Features
- Automatically reduces a fluctuating higher upstream pressure to a constant lower downstream pressure
- Low Flow By-Pass controls at low flows and Main Line valve controls at high flow
- Reducing and Low Flow By-Pass setpoints are separately adjustable
- Sizes 1 1/4 in. to 16 in. (32mm to 400mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF910GD-48
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |