LF912GD-01
The LF912GD-01 (Globe) and LF912AD-01 (Angle) Series is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates, throttle to sustain a minimum upstream pressure, and close drip-tight when downstream pressure becomes greater than upstream pressure.
Features
- Automatically reduces a fluctuating higher upstream pressure to a constant lower downstream pressure
- Closes quickly when downstream pressure exceeds adjustable reduced pressure setpoint
- Ideal for use when high capacity on-off equipment is installed downstream
- Sizes 1 1/4 in. to 16 in. (32mm to 400mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF912GD-01
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |