Jump to Section
611
611
Features
- Designed to augment the installation of the N series backflow prevention valves
- Eliminates the need for thrust blocks or other restraints at the point of installation
- Constructed of corrosion resistant fusion epoxy-coated ductile iron
- Sizes 2 1⁄2 in. - 10 in. (65mm-250mm)
Jump to Section
Series 611 flange by flange valve setters are constructed of fusion epoxy-coated ductile iron. These valve setters are designed to augment the installation of the N series backflow prevention valves. Integral ductile iron supports between elbows transfer thrust downstream, thus eliminating thrust block requirements between elbows. Series 611 have ductile iron bodies. Maximum working pressure: 175psi (12.1 bar).
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 611