4000B AG-C
This air gap is designed to collect water that is being discharged by the relief valve, due to minor check valve fouling and/or to line pressure fluctuations. It is designed to fit 1 to 1 1/2 inch reduced pressure zone assembly, series 4000B.
Features
- Use with 1 to 1 1/2 IN 4000B Series
- Factory replacement part
- Funnels minor relief valve discharges into drains
- Conforms to air gap installation requirements
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| EAN | 098268841596 |
| Lead Free | NO |
| Part Number | 0881394 |
| Series | Air Gaps |
| Valve Size | 1 to 1 1/2 IN |