4000B AG-F
This air gap is designed to collect water that is being discharged by the relief valve, due to minor check valve fouling and/or to line pressure fluctuations. It is designed to fit 2 inch reduced pressure zone assembly, series 4000B.
Features
- Use with 2 IN 4000B Series
- Factory replacement part
- Funnels minor relief valve discharges into drains
- Conforms to air gap installation requirements
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| Lead Free | No |
| Part Number | 0881393 |
| Series | Air Gaps |
| UPC | 098268841602 |
| Valve Size | 2 IN |