4000CIV-AGK
This air gap drain is designed to collect water that is being discharged by the relief valve, due to minor check valve fouling and/or to line pressure fluctuations. It is designed to fit 4 to 10 IN series 4000CIV.
Features
- Factory replacement part
- Nozzle design directs flow directly into funnel reducing side spray
- Funnels minor relief valve discharges into drains
- Conforms to air gap installation requirements
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Ames Fire & Waterworks |
Buy American Act Compliant | NO |
EAN | 098268048841 |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 7017299 |
Series | Air Gaps |
Valve Size | 4 to 10 IN |