4000SS-AG 2 1/2-6
This air gap drain is designed to collect water that is being discharged by the relief valve, due to minor check valve fouling and/or to line pressure fluctuations. It is designed to fit 2 1/2 to 6 IN reduced pressure zone assembly, series 4000SS. Install vertically.
Features
- Use with 2 1/2 to 6 IN 4000SS Series
- Factory replacement part
- Funnels minor relief valve discharges into drains
- Conforms to air gap installation requirements
- Nozzle design directs flow directly into funnel reducing side spray
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Ames Fire & Waterworks |
| Lead Free | No |
| Outlet Connection Size | 2 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0690511 |
| Series | Air Gaps |
| UPC | 737733007920 |
| Valve Size | 2 1/2 to 6 IN |