400B-AG 1 1/4-2
This air gap is designed to collect water that is being discharged by the relief valve, due to minor check valve fouling and/or to line pressure fluctuations. It is designed to fit 1 1/4 to 2 inch reduced pressure zone assembly, series 400B.
Features
- Use with 1 1/4 to 2 IN 400B Series
- Factory replacement kit
- Funnels minor relief valve discharges into drains
- Conforms to air gap installation requirements
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| Lead Free | Not In Scope |
| Outlet Connection Size | 2 IN |
| Part Number | 0064662 |
| Series | Air Gaps |
| UPC | 098268212457 |
| Valve Size | 1 1/4 to 2 IN |