400B-AG 3/4-1
This air gap is designed to collect water that is being discharged by the relief valve, due to minor check valve fouling and/or to line pressure fluctuations. It is designed to fit 3/4 to 1 inch reduced pressure zone assembly, series 400B.
Features
- Use with 3/4 to 1 IN 400B Series
- Factory replacement kit
- Funnels minor relief valve discharges into drains
- Conforms to air gap installation requirements
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| EAN | 098268212440 |
| Lead Free | Not In Scope |
| Outlet Connection Size | 1 IN |
| Part Number | 0064661 |
| Series | Air Gaps |
| Valve Size | 3/4 to 1 IN |