AIR GAP DRAIN 2 1/2-10
This plastic air gap drain is designed to collect water that is being discharged by the relief valve, due to minor check valve fouling and/or to line pressure fluctuations. It is designed to fit 2 1/2 to 10 inch reduced pressure zone assembly, series 4000SS.
Features
- Use with 2 1/2 to 10 IN 4000SS/5000SS
- Factory replacement part
- Funnels minor relief valve discharges into drains
- Conforms to air gap installation requirements
- Nozzle design directs flow directly into funnel reducing side spray
| Specifications | |
|---|---|
| Body Material | Plastic |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | YES |
| Lead Free | No |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0691842 |
| Series | Air Gaps |
| UPC | 737733018940 |
| Valve Size | 2 1/2 to 10 IN |