601-M 2 1/2-10
This 2 1/2 to 10 inch aluminum air gap drain is designed to be installed under the MasterSeries(R) reduced pressure assembly to catch moderate relief valve discharge due to pressure fluctuations and/or minor check valve fouling. This drain reduces the amount of water splashing in the area around reduced pressure assemblies while funneling relief valve discharge into the drain.
Features
- Use with 2 1/2 to 10 IN MasterSeries
- Will handle any normal discharge
- Lightweight
- Aluminum material
| Specifications | |
|---|---|
| Body Material | Aluminum |
| Brand | FEBCO |
| Buy American Act Compliant | NO |
| Lead Free | Not In Scope |
| Part Number | 905213 |
| Series | Air Gaps |
| UPC | 643925000450 |
| Valve Size | 2 1/2 to 10 IN |