601-P 1 1/4-2
Discontinued - Replaced By: AIRGAP-F-P-2
Part of the Air Gaps Series
Ordering Code: 905359
UPC: 643925018950
Lead Free: Not In Scope
1 1/4 to 2 IN Plastic Air Gap Drain
This 1 1/4 to 2 inch plastic air gap drain is designed to be installed under a reduced pressure assembly, series 860 Small/LF860 Small, to catch moderate relief valve discharge due to pressure fluctuations and/or minor check valve fouling. This drain reduces the amount of water splashing in the area around reduced pressure assemblies while funneling relief valve discharge into the drain.
Features
- Use with 1 1/4 to 2 IN 860 Small/LF860 Small Series
- Will handle any normal discharge
- Lightweight
- Funnels relief valve discharge to a drain
| Specifications | |
|---|---|
| Body Material | Plastic |
| Brand | FEBCO |
| EAN | 643925018950 |
| Lead Free | Not In Scope |
| Part Number | 905359 |
| Series | Air Gaps |
| Valve Size | 1 1/4 to 2 IN |