601-P 1/2-1
This 1/2 to 1 inch plastic air gap drain is designed to be installed under a reduced pressure assembly, series 860 Small/LF860 Small, to catch moderate relief valve discharge due to pressure fluctuations and/or minor check valve fouling. This drain reduces the amount of water splashing in the area around reduced pressure assemblies while funneling relief valve discharge into the drain.
Features
- Use on series 860 Small/LF860 Small
- Will handle any normal discharge
- Lightweight
- Plastic
Specifications | |
---|---|
Body Material | Plastic |
Brand | FEBCO |
EAN | 643925018943 |
Lead Free | Not In Scope |
Part Number | 905358 |
Series | Air Gaps |
Valve Size | 1/2 to 1 IN |