825Y-AG-METAL 3/4 TO 2
Discontinued - Replaced By: AIRGAP-F-P-1
Part of the Air Gaps Series
Ordering Code: 905531
UPC: 643925019186
Lead Free: Not In Scope
3/4 to 2 IN Metal Air Gap Drain
This 3/4 to 2 inch metal air gap drain is installed under a reduced pressure assembly, series 825Y/LF825Y, to catch minor relief valve discharge due to pressure fluctuations and/or minor check valve fouling. This drain reduces the amount of water splashing in the area around reduced pressure assemblies while funneling relief valve discharge into the drain.
Features
- Use with 3/4 to 2 IN 825Y/LF825Y Series
- Will handle any normal discharge
- Lightweight
- Cast iron
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | FEBCO |
| EAN | 643925019186 |
| Lead Free | Not In Scope |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 905531 |
| Series | Air Gaps |
| Valve Size | 3/4 to 2 IN |