860-AG-ALUMINUM 1 1/4-2
This 1/2 to 1 inch aluminum air gap drain is installed under a reduced pressure assembly, series 860 Small/LF860 Small, to catch moderate relief valve discharge due to pressure fluctuations and/or minor check valve fouling. This drain reduces the amount of water splashing in the area around reduced pressure assemblies while funneling relief valve discharge into the drain.
Features
- Ues with 1 1/4 to 2 IN 860 Small/LF860 Small Series
- Will handle any normal discharge
- Epoxy coated
- Aluminum material
| Specifications | |
|---|---|
| Body Material | Aluminum |
| Brand | FEBCO |
| Lead Free | Not In Scope |
| Part Number | 905533 |
| Series | Air Gaps |
| UPC | 643925019216 |
| Valve Size | 1 1/4 to 2 IN |