860-AG-METAL 1/2-1
This 1/2 to 1 inch metal air gap drain is installed under a reduced pressure assembly, series 860 Small/LF860 Small, to catch moderate relief valve discharge due to pressure fluctuations and/or minor check valve fouling. This drain reduces the amount of water splashing in the area around reduced pressure assemblies while funneling relief valve discharge into the drain.
Features
- Ues with 1/2 to 1 IN 860 Small/LF860 Small Series
- Will handle any normal discharge
- Epoxy coated
- Metal construction
| Specifications | |
|---|---|
| Body Material | Metal |
| Brand | FEBCO |
| Lead Free | Not In Scope |
| Part Number | 905532 |
| Series | Air Gaps |
| UPC | 643925019209 |
| Valve Size | 1/2 to 1 IN |