AGD-Y 3/4-2
This 3/4 to 2 inch plastic air gap drain is installed under a reduced pressure assembly, series 825Y/LF825Y, to catch minor relief valve discharge due to pressure fluctuations and/or minor check valve fouling. This drain reduces the amount of water splashing in the area around reduced pressure assemblies while funneling relief valve discharge into the drain.
Features
- Use with 3/4 to 2 IN 825Y/LF825Y Series
- Will handle any normal discharge
- Lightweight
- Plastic
| Specifications | |
|---|---|
| Body Material | Plastic |
| Brand | FEBCO |
| Lead Free | Yes |
| Part Number | 905082 |
| Series | Air Gaps |
| UPC | 643925000467 |
| Valve Size | 3/4 to 2 IN |