AIRGAP 2 1/2-3
This metal air gap drain is installed under a 2 1/2 and 3 inch reduced pressure zone assembly, series 867, to catch moderate relief valve discharge due to pressure fluctuations and/or minor check valve fouling. This drain reduces the amount of water splashing in the area around reduced pressure assemblies while funneling relief valve discharge into the drain.
Features
- Use with 2 1/2 and 3 IN 867 Series
- Factory replacement parts
- Nusicance discharge
- Epoxy coated
- Cast iron
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | FEBCO |
| Buy American Act Compliant | NO |
| Lead Free | Not In Scope |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0710199 |
| Series | Air Gaps |
| UPC | 643925022162 |
| Valve Size | 2 1/2 to 3 IN |