AIRGAP 2 1/2-3 V
This metal air gap drain elbow is installed under a 2 1/2 and 3 inch reduced pressure zone assembly, series 867, in conjunction with the model 867-AG air gap to catch moderate relief valve discharge due to pressure fluctuations and/or minor check valve fouling. This drain reduces the amount of water splashing in the area around reduced pressure assemblies while funneling relief valve discharge into the drain.
Features
- Use with 2 1/2 and 3 IN 867 Series
- Factory replacement parts
- Nusicance discharge
- Epoxy coated
- Cast iron
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | FEBCO |
| EAN | 643925022179 |
| Lead Free | Not In Scope |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0710200 |
| Series | Air Gaps |
| Valve Size | 2 1/2 to 3 IN |