909AGF-B
Discontinued
Part of the Air Gaps Series
Ordering Code: 0881379
UPC: 098268202205
Lead Free: Not In Scope
Air Gap for 1 1/4-3 IN 909, 4-6 993, 11/4-2 009M1, and 2 009M2 Series, British Thread On Outlet
Features
- Uou with 3/4 to 1 IN 009/909, 1 to 1 1/2 IN 009M2, and 1 1/4 to 2 IN 995 Series
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268202205 |
| Lead Free | Not In Scope |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0881379 |
| Series | Air Gaps |
| Valve Size | 1 1/4 to 3 IN |