909AGM
Part of the Air Gaps Series
Ordering Code: 0881387
UPC: 098268105018
Lead Free: Not In Scope
Air Gap for 8 to 10 IN 909 Series
This air gap for reduced pressure zone assembly, 8 to 10 IN series 909, provides an unobstructed, physical separation between the discharge end of a potable water supply line and an open receiving vessel. The installation of an air gap and drain line are recommended on reduced pressure zone assemblies. It can be installed vertically or horizontally (vent elbow required for vertical installation).
Features
- Use with 8 to 10 IN 909 Series
- Nuisance discharge
- Metal construction
- Durable coating
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | Not In Scope |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0881387 |
| Series | Air Gaps |
| UPC | 098268105018 |
| Valve Size | 8 to 10 IN |