919AGF
Discontinued - Replaced By: AIRGAP-P-2
Part of the Air Gaps Series
Ordering Code: 0881577
UPC: 098268213577
Lead Free: Not In Scope
Air Gap for 1 1/4 to 2 IN 919 Series
This air gap is designed for 1 1/4 to 2 inch reduced pressure zone assembly, series 919/LF919, and provides an unobstructed, physical separation between the discharge end of a potable water supply line and an open receiving vessel. The installation of an air gap and drain line are recommended on reduced pressure zone assemblies. An air gap can be installed vertically or horizontally (vent elbow required for vertical installation).
Features
- Use with 1 1/4 to 2 IN 919 Series
- Nuisance discharge
- Metal construction
- Durable coating
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268213577 |
| Lead Free | Not In Scope |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0881577 |
| Series | Air Gaps |
| Valve Size | 1 1/4 to 2 IN |