957-AG SG
Part of the Air Gaps Series
Ordering Code: 0111815
UPC: 098268126525
Lead Free: Yes
Air Gap Splash Guard for 2 1/2 to 10 IN 957 Series
This air gap splash guard is used with a 957AG air gap designed for a 2 1/2 to 10 inch reduced pressure zone assembly, series 957. The air gap provides an unobstructed, physical separation between the discharge end of a potable water supply line and an open receiving vessel.
Features
- Use with 957AG air gap
- Nuisance discharge
- Plastic construction
- Lightweight
| Specifications | |
|---|---|
| Body Material | Black Composite |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | Yes |
| Part Number | 0111815 |
| Series | Air Gaps |
| UPC | 098268126525 |
| Valve Size | 2 1/2 to 10 IN |