994AGK-P
Part of the Air Gaps Series
Ordering Code: 0881397
UPC: 098268265132
Lead Free: No
Air Gap Splash Guard for 2 1/2 to 10 IN 994 Series
This air gap splash guard for reduced pressure zone assembly, 2 1/2 to 10 IN series 994, provides an unobstructed, physical separation between the discharge end of a potable water supply line and an open receiving vessel. The installation of an air gap and drain line are recommended on reduced pressure zone assemblies. It can be installed vertically or horizontally (vent elbow required for vertical installation).
Features
- Use with 2 1/2 to 10 IN 994 Series
- Nuisance discharge
- Plastic construction
- Lightweight
| Specifications | |
|---|---|
| Body Material | Black Composite |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268265132 |
| Lead Free | No |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0881397 |
| Series | Air Gaps |
| Valve Size | 2 1/2 to 10 IN |