995-AG
Part of the Air Gaps Series
Ordering Code: 0439190
UPC: 098268920529
Lead Free: YES
Air Gap Splash Guard For 3 to 6 IN 995 Series
This air gap splash guard for 3 to 6 inch reduced pressure zone assembly, series 995, provides an unobstructed, physical separation between the discharge end of a potable water supply line and an open receiving vessel. The installation of an air gap and drain line are recommended on reduced pressure zone assemblies. It can be installed vertically or horizontally (vent elbow required for vertical installation).
Features
- Air gap fitting
- Nuisance discharge
- Plastic construction
- Lightweight
Specifications | |
---|---|
Body Material | Black Plastic |
Brand | Watts |
EAN | 098268920529 |
Lead Free | YES |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0439190 |
Series | Air Gaps |
Valve Size | 3 to 6 IN |